IESNA:LM-63-2002
[TEST]P1386483
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-730-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26220.5
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
3527.6 4400.4 5073.2 5618.7 6000.5 6297.5 6321.8 6200.5 6164.2 6382.4 6976.4 7964.3 9194.7 10243.3 10916.1 11588.9 
12092.0 12322.3 12328.4 11995.0 11267.7 9049.3 7218.8 5861.1 4333.7 3188.2 2060.8 1388.0 1321.3 1048.6 800.1 678.8 533.4 381.9 
133.3 24.2 6.1 0.0 
3527.6 4376.1 5042.9 5582.3 6000.5 6279.3 6327.8 6230.9 6200.5 6394.5 6964.2 8012.8 9188.7 10219.1 10922.2 11552.5 
12055.6 12328.4 12298.1 11995.0 11328.3 9303.8 7279.4 6006.6 4418.6 3194.2 2085.0 1430.4 1327.4 1060.7 818.3 684.9 551.6 394.0 
151.5 30.3 6.1 0.0 
3527.6 4358.0 5018.6 5558.1 5994.5 6303.6 6418.7 6358.1 6327.8 6485.4 6958.2 7873.4 8940.2 9952.4 10667.6 11231.3 
11728.3 12031.4 12092.0 11910.1 11364.6 10219.1 8049.2 6473.3 4867.1 3479.1 2369.9 1600.1 1460.7 1145.6 872.8 727.3 612.2 
442.5 303.1 84.9 12.1 0.0 
3527.6 4297.3 4933.8 5479.3 5946.0 6333.9 6540.0 6558.2 6576.3 6691.5 7006.7 7606.7 8509.8 9455.4 10237.3 10722.2 
11146.4 11504.0 11673.8 11661.6 11413.1 10807.0 9564.5 7921.9 6067.2 4236.7 3024.5 1927.4 1775.9 1315.3 939.5 751.6 624.3 
418.2 290.9 121.2 12.1 0.0 
3527.6 4261.0 4897.4 5406.5 5903.5 6340.0 6691.5 6849.1 6921.8 7024.9 7255.2 7631.0 8182.5 8940.2 9661.5 10243.3 
10710.0 11055.5 11334.3 11479.8 11407.1 11182.8 10679.7 9582.7 8024.9 6333.9 4279.2 2866.9 2551.7 1733.5 1127.4 739.5 563.7 
442.5 290.9 109.1 12.1 0.0 
3527.6 4164.0 4727.7 5273.2 5776.3 6267.2 6715.7 7024.9 7212.8 7358.2 7546.1 7855.2 8261.3 8770.5 9382.6 10013.0 
10522.1 10964.6 11261.6 11485.9 11643.4 11625.3 11473.7 11134.3 10340.3 9037.2 7406.7 5285.3 4679.2 2866.9 1757.7 1066.8 
739.5 509.1 230.3 84.9 18.2 0.0 
3527.6 4085.2 4576.2 5079.2 5552.0 6061.1 6546.0 6988.5 7321.9 7600.7 7843.1 8085.6 8388.6 8819.0 9261.4 9873.6 
10467.6 11073.7 11558.6 11964.7 12292.0 12649.6 12776.9 12861.7 12910.2 12534.4 11667.7 9103.8 8752.3 7067.3 4133.7 2321.4 
1218.3 575.8 260.6 109.1 30.3 0.0 
3527.6 3951.9 4339.8 4794.4 5218.6 5685.3 6152.1 6636.9 7067.3 7479.4 7867.4 8212.8 8540.1 8849.3 9188.7 9564.5 10000.9 
10504.0 11073.7 11649.5 12249.6 12867.8 13564.8 13940.6 14286.1 14564.9 13473.9 12473.8 12346.5 11279.8 9188.7 7188.5 
4103.4 1472.9 642.5 200.0 42.4 0.0 
3527.6 3782.2 4097.3 4442.8 4800.4 5182.3 5552.0 5952.0 6352.1 6776.4 7218.8 7649.2 8079.5 8576.5 9073.5 9534.2 10049.4 
10594.9 11188.9 11855.6 12570.8 13473.9 14631.6 15365.0 16219.6 16783.3 16231.7 16740.9 16765.1 16316.6 15134.7 12873.9 
7558.2 3145.7 818.3 163.7 48.5 0.0 
3527.6 3770.0 4054.9 4364.0 4709.5 5091.4 5430.8 5824.8 6176.3 6582.4 7024.9 7437.0 7885.5 8358.3 8861.4 9346.3 9885.7 
10443.3 11049.5 11752.5 12540.5 13528.5 14716.4 15504.4 16419.6 17013.6 16571.2 17189.4 17231.8 16728.7 15722.6 13413.3 
7382.5 2745.7 715.2 139.4 48.5 0.0 
3527.6 3636.7 3788.2 4012.5 4248.9 4497.4 4788.3 5055.0 5345.9 5679.3 5994.5 6309.6 6661.2 7018.8 7443.1 7818.9 8237.1 8691.7 
9219.0 9831.2 10516.1 11504.0 12407.2 13152.7 14122.5 14431.6 14243.7 14698.3 14643.7 13849.7 12540.5 10297.9 4958.0 1163.7 
290.9 84.9 48.5 0.0 
3527.6 3564.0 3642.7 3764.0 3927.6 4121.6 4309.5 4521.6 4751.9 4988.3 5230.8 5479.3 5721.7 6000.5 6279.3 6552.1 6830.9 7152.1 
7534.0 7976.5 8546.2 9303.8 9879.7 10497.9 11164.6 11279.8 11067.6 11073.7 10879.7 9970.6 8709.9 6812.7 3091.2 866.7 
266.7 90.9 48.5 0.0 
3527.6 3473.0 3448.8 3491.2 3564.0 3654.9 3770.0 3903.4 4036.7 4176.1 4315.5 4436.8 4551.9 4667.1 4770.1 4842.9 4903.5 4964.1 5006.5 
5103.5 5273.2 5412.6 5418.7 5382.3 5315.6 4994.4 4655.0 4103.4 3970.0 3218.5 2376.0 1733.5 884.9 454.6 187.9 84.9 48.5 0.0 
3527.6 3297.3 3127.5 3012.4 2963.9 2939.7 2963.9 2988.1 3030.6 3066.9 3079.1 3060.9 3012.4 2951.8 2854.8 2727.5 2563.9 2388.1 2230.5 
2091.1 1945.6 1824.4 1709.2 1606.2 1497.1 1363.8 1212.2 1091.0 1048.6 897.0 721.3 545.5 369.7 248.5 151.5 72.7 36.4 0.0 
3527.6 3139.7 2842.7 2654.8 2588.1 2618.4 2679.0 2727.5 2769.9 2776.0 2751.8 2691.1 2606.3 2497.2 2394.2 2266.9 2139.6 2018.4 1903.2 
1775.9 1612.3 1478.9 1375.9 1315.3 1272.8 1260.7 1200.1 1127.4 1115.2 1030.4 866.7 684.9 454.6 260.6 163.7 78.8 30.3 0.0 
3527.6 3012.4 2624.5 2466.9 2485.1 2557.8 2630.5 2679.0 2691.1 2666.9 2594.2 2497.2 2394.2 2291.1 2182.0 2091.1 1988.1 1860.8 1727.4 
1600.1 1509.2 1448.6 1406.2 1363.8 1327.4 1285.0 1218.3 1097.1 1072.8 1000.1 891.0 660.7 527.3 321.2 151.5 66.7 24.2 0.0 
3527.6 2891.2 2479.0 2388.1 2460.8 2545.7 2624.5 2654.8 2636.6 2569.9 2479.0 2369.9 2266.9 2175.9 2085.0 1975.9 1897.1 1818.3 1709.2 
1630.4 1575.9 1515.3 1394.1 1309.2 1248.6 1188.0 1115.2 1030.4 1006.1 921.3 715.2 654.6 581.9 472.8 272.8 109.1 18.2 0.0 
3527.6 2794.2 2388.1 2363.8 2448.7 2551.7 2606.3 2630.5 2594.2 2497.2 2382.0 2260.8 2157.8 2066.8 1982.0 1927.4 1872.9 1812.3 1757.7 
1636.5 1521.3 1442.6 1363.8 1285.0 1194.0 1103.1 1018.3 933.4 909.2 800.1 703.1 600.1 503.1 394.0 290.9 127.3 12.1 0.0 
3527.6 2727.5 2333.5 2357.8 2466.9 2545.7 2618.4 2618.4 2545.7 2436.6 2309.3 2182.0 2085.0 2000.2 1927.4 1872.9 1800.2 1697.1 1606.2 
1521.3 1436.5 1351.6 1266.8 1181.9 1109.2 1036.5 957.7 878.9 848.6 769.8 691.0 594.0 484.9 357.6 224.3 84.9 12.1 0.0 
3527.6 2679.0 2327.5 2357.8 2472.9 2563.9 2612.4 2594.2 2509.3 2382.0 2236.6 2121.4 2030.5 1951.7 1909.3 1824.4 1685.0 1527.4 1466.8 
1412.2 1321.3 1254.7 1194.0 1109.2 1048.6 975.8 909.2 818.3 794.0 733.4 648.5 557.6 460.6 375.8 200.0 90.9 6.1 0.0 
3527.6 2654.8 2321.4 2369.9 2479.0 2576.0 2606.3 2588.1 2491.1 2345.7 2200.2 2079.0 1994.1 1933.5 1897.1 1763.8 1582.0 1454.7 1406.2 
1339.5 1278.9 1194.0 1121.3 1054.6 1006.1 951.6 884.9 800.1 787.9 727.3 648.5 551.6 460.6 363.7 212.1 90.9 6.1 0.0 
3527.6 2654.8 2321.4 2369.9 2485.1 2569.9 2606.3 2582.0 2491.1 2327.5 2188.1 2079.0 1988.1 1939.6 1891.1 1757.7 1582.0 1448.6 1412.2 
1339.5 1272.8 1188.0 1121.3 1042.5 1006.1 951.6 878.9 800.1 787.9 733.4 642.5 539.4 454.6 315.2 224.3 78.8 6.1 0.0 
